IESNA:LM-63-2002
[TEST]P941500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19931
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1818.1 1806.7 1782.9 1762.2 1757 1759.1 1765.3 1776.7 1787 1790.1
1791.2 1806.7 1838.8 1891.7 1979.7 2104 2255.3 2437.6 2670.7 2948.3
3263.3 3648.6 4115.9 4647.3 5219.2 5833.5 6422.9 6697.5 6295.5 4864.9
2646.9 746.9 228.9 135.7 77.7 32.1 0
1818.1 1811.9 1787 1766.3 1761.1 1762.2 1768.4 1779.8 1789.1 1792.2
1794.3 1810.9 1841.9 1897.9 1983.9 2109.2 2262.5 2445.9 2685.2 2962.8
3288.1 3684.9 4170.8 4690.8 5273 5902.9 6479.9 6728.6 6232.3 4756.1
2523.6 700.3 221.7 124.3 72.5 29 0
1818.1 1809.8 1786 1764.2 1754.9 1756 1759.1 1765.3 1769.4 1773.6
1779.8 1797.4 1830.5 1883.4 1970.4 2085.4 2232.5 2406.5 2631.3 2905.9
3248.8 3677.7 4181.1 4740.5 5320.7 5936 6517.2 6819.7 6452 5137.3
3049.9 1125.1 300.4 149.2 88.1 34.2 0
1818.1 1805.7 1782.9 1759.1 1746.6 1743.5 1745.6 1746.6 1746.6 1753.9
1764.2 1783.9 1817.1 1868.9 1943.5 2053.3 2199.3 2377.5 2602.3 2875.8
3246.7 3690.1 4255.7 4892.8 5545.5 6185.7 6783.5 7121.2 6934.7 5963
4094.1 1980.8 596.7 217.6 105.7 33.2 0
1818.1 1805.7 1783.9 1759.1 1743.5 1740.4 1742.5 1742.5 1742.5 1750.8
1769.4 1787 1815 1859.5 1926.9 2028.4 2175.5 2358.9 2584.7 2872.7
3252.9 3759.5 4413.2 5187 5982.7 6695.4 7270.4 7635 7678.5 7181.3
5726.8 3444.6 1462.8 372.9 125.4 29 0
1818.1 1802.6 1780.8 1756 1739.4 1736.3 1739.4 1743.5 1743.5 1751.8
1771.5 1786 1807.7 1855.4 1926.9 2028.4 2171.4 2358.9 2588.9 2892.4
3289.2 3834.1 4565.5 5457.4 6362.9 7149.2 7725.1 8154 8417.2 8249.3
7150.2 5020.3 2404.5 755.2 160.6 37.3 0
1818.1 1805.7 1782.9 1757 1740.4 1736.3 1738.3 1742.5 1742.5 1750.8
1769.4 1789.1 1817.1 1862.7 1933.1 2036.7 2181.7 2364.1 2592 2880
3260.2 3767.8 4424.6 5187 5974.4 6702.7 7303.5 7722 7778 7231
5858.3 3577.2 1405.8 362.6 104.6 28 0
1818.1 1807.7 1786 1760.1 1743.5 1739.4 1742.5 1745.6 1748.7 1757
1770.5 1792.2 1827.4 1880.3 1955.9 2060.5 2208.7 2388.9 2613.7 2895.5
3268.5 3738.8 4307.5 4928.1 5563.1 6204.4 6812.5 7153.3 6920.2 6009.6
4211.2 2024.3 604 226.9 107.7 33.2 0
1818.1 1810.9 1788.1 1763.2 1749.7 1747.7 1751.8 1760.1 1767.3 1774.6
1783.9 1802.6 1838.8 1895.8 1980.8 2097.8 2243.9 2421 2642.7 2911
3250.8 3672.5 4166.6 4706.4 5269.9 5879.1 6477.9 6779.3 6462.3 5374.6
3395.9 1334.3 382.3 182.3 97.4 39.4 0
1818.1 1812.9 1789.1 1764.2 1752.8 1751.8 1759.1 1773.6 1786 1793.2
1800.5 1819.1 1853.3 1911.3 2000.4 2125.8 2279.1 2464.5 2692.5 2968
3287.1 3683.9 4140.7 4653.5 5198.4 5802.4 6377.4 6603.2 6176.4 4794.4
2627.2 791.5 241.4 122.2 65.3 25.9 0
1818.1 1811.9 1789.1 1764.2 1752.8 1752.8 1760.1 1773.6 1787 1793.2
1799.5 1815 1850.2 1905.1 1993.2 2115.4 2267.7 2461.4 2690.4 2951.4
3265.3 3645.5 4100.3 4616.2 5136.3 5740.3 6327.6 6605.3 6244.8 4938.4
2798.1 879.5 254.8 132.6 68.4 23.8 0
